IESNA:LM-63-2002
[TEST]P1437951
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24166.4
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3366.0 3386.6 3194.2 2816.4 2603.5 2582.9 2596.6 2651.6 2761.5 2905.7 3063.7 3386.6 4094.1 4959.7 5942.0 6903.7 7645.6 8222.6 
8923.3 9397.3 9651.4 9678.9 9108.8 8573.0 8112.7 7247.2 5474.9 3716.3 2967.6 1950.9 707.5 377.8 254.2 137.4 96.2 55.0 0.0 
3366.0 3393.5 3201.1 2830.2 2617.2 2589.7 2610.4 2665.3 2768.3 2926.3 3091.2 3393.5 4101.0 4994.0 6024.4 6924.3 7714.3 8387.5 
8992.0 9479.7 9795.7 9816.3 9191.2 8655.4 8153.9 7274.6 5577.9 3833.1 2967.6 1957.8 707.5 391.6 261.0 144.3 96.2 55.0 0.0 
3366.0 3386.6 3214.9 2885.1 2651.6 2617.2 2637.8 2699.7 2809.6 2981.3 3173.6 3448.4 4052.9 4987.1 6003.8 7020.5 7954.7 8737.8 
9486.6 10152.9 10530.7 10661.2 10503.2 9795.7 9191.2 8504.3 6704.5 4513.2 3201.1 2177.6 954.8 460.2 309.1 206.1 158.0 89.3 0.0 
3366.0 3393.5 3249.2 2953.8 2720.3 2692.8 2699.7 2768.3 2898.9 3091.2 3352.2 3675.1 4114.7 4945.9 5990.1 7137.3 8188.3 9101.9 
9967.4 10716.2 11245.1 11581.7 11636.7 11540.5 11094.0 10290.3 9685.8 8710.3 6999.9 4444.5 1779.2 735.0 453.4 295.4 212.9 
103.0 0.0 
3366.0 3407.2 3297.3 3111.8 2864.5 2816.4 2843.9 2926.3 3077.5 3317.9 3640.8 4046.0 4492.6 5117.7 6010.7 7151.0 8428.7 9589.6 
10462.0 11224.5 11794.7 12179.4 12481.6 12790.7 12907.5 12674.0 12289.3 11664.2 10180.4 7219.7 3819.4 1463.2 707.5 377.8 212.9 
103.0 0.0 
3366.0 3400.3 3345.4 3256.1 3104.9 3022.5 3077.5 3221.7 3400.3 3647.6 4025.4 4520.0 5103.9 5687.8 6436.6 7446.4 8662.3 9850.7 
10860.4 11423.7 11856.5 12303.0 12770.1 13381.5 13979.1 14439.4 14652.3 14741.6 13601.3 10372.7 6175.5 2514.2 968.6 453.4 219.8 
96.2 0.0 
3366.0 3427.8 3407.2 3414.1 3414.1 3407.2 3462.2 3633.9 3888.1 4238.4 4671.2 5220.7 5866.4 6635.8 7515.1 8531.7 9369.8 10166.6 
10853.6 11464.9 12042.0 12619.0 13415.8 14267.6 15002.7 15256.8 14666.1 13518.9 12096.9 9864.4 6010.7 2349.3 755.6 364.1 158.0 
48.1 0.0 
3366.0 3420.9 3448.4 3517.1 3627.0 3771.3 3998.0 4231.5 4547.5 4932.2 5440.5 6093.1 6855.6 7769.2 8779.0 9850.7 10716.2 11327.6 
11842.8 12399.2 13127.3 13951.7 14714.2 15236.2 14721.0 13628.8 12296.1 10571.9 7982.2 4616.2 2205.1 1126.6 632.0 370.9 233.6 
82.4 0.0 
3366.0 3420.9 3489.6 3606.4 3785.0 4039.2 4375.8 4781.1 5268.8 5804.6 6436.6 7178.5 8044.0 9060.7 10214.7 11286.3 12138.1 12831.9 
13374.6 14123.4 15105.7 16060.5 16617.0 16184.2 15064.5 13834.9 12083.2 9204.9 5845.8 3036.3 1648.6 934.2 632.0 446.5 261.0 103.0 
0.0 
3366.0 3414.1 3482.8 3633.9 3840.0 4121.6 4492.6 4911.6 5461.1 6003.8 6677.0 7460.1 8435.6 9472.8 10716.2 11925.2 12996.8 13951.7 
14769.1 15758.3 17070.3 18121.3 18609.1 18004.6 16555.1 14556.2 11911.5 8318.8 4595.6 2342.4 1277.7 796.8 535.8 364.1 226.7 116.8 
0.0 
3366.0 3386.6 3455.3 3613.3 3846.8 4149.1 4499.4 4987.1 5516.1 6100.0 6807.5 7604.4 8552.3 9582.7 10805.5 12062.6 13058.6 13924.2 
14597.4 15353.0 16307.8 16857.4 16809.3 15737.7 13903.6 11746.6 9239.3 6051.9 3242.3 1600.6 968.6 604.5 405.3 233.6 158.0 68.7 0.0 
3366.0 3379.7 3434.7 3572.1 3778.1 4052.9 4389.5 4794.8 5303.1 5804.6 6381.6 7041.1 7796.7 8662.3 9644.6 10736.8 11732.9 12488.5 
13099.9 13738.7 14356.9 14508.1 14089.0 12708.3 10915.4 8930.2 6848.7 4430.7 2335.6 1209.0 776.2 501.5 295.4 151.1 96.2 48.1 0.0 
3366.0 3359.1 3393.5 3489.6 3647.6 3867.4 4128.5 4430.7 4767.3 5145.1 5529.8 5969.5 6505.3 7102.9 7844.8 8696.6 9362.9 9898.7 
10111.7 10146.0 10063.6 9404.1 8153.9 6216.8 4410.1 3166.8 2273.8 1470.0 858.7 563.3 377.8 254.2 158.0 82.4 41.2 13.7 0.0 
3366.0 3317.9 3269.8 3262.9 3276.7 3324.8 3372.9 3400.3 3434.7 3407.2 3324.8 3194.2 3098.1 3091.2 3249.2 3462.2 3496.5 3166.8 2644.7 
2157.0 1648.6 1209.0 948.0 755.6 611.4 494.6 384.7 288.5 212.9 158.0 116.8 82.4 55.0 27.5 6.9 6.9 0.0 
3366.0 3235.5 3091.2 2947.0 2809.6 2672.2 2493.6 2191.3 1806.6 1470.0 1325.8 1332.7 1422.0 1566.2 1676.1 1648.6 1408.2 1092.2 810.6 652.6 
577.0 535.8 480.9 412.2 336.6 281.6 226.7 199.2 171.7 151.1 123.6 103.0 68.7 27.5 6.9 0.0 0.0 
3366.0 3194.2 2940.1 2665.3 2390.5 2053.9 1600.6 1167.8 989.2 954.8 948.0 948.0 961.7 982.3 927.4 748.8 563.3 474.0 419.0 370.9 343.5 
316.0 288.5 261.0 240.4 226.7 206.1 158.0 116.8 89.3 55.0 34.3 13.7 6.9 0.0 0.0 0.0 
3366.0 3139.3 2795.8 2418.0 1992.1 1497.5 1037.3 893.0 858.7 817.5 783.1 755.6 728.2 686.9 597.6 474.0 405.3 343.5 295.4 267.9 240.4 
226.7 206.1 199.2 178.6 158.0 137.4 116.8 89.3 61.8 48.1 27.5 13.7 0.0 0.0 0.0 0.0 
3366.0 3091.2 2651.6 2205.1 1683.0 1106.0 899.9 844.9 803.7 755.6 707.5 645.7 590.8 528.9 453.4 391.6 336.6 288.5 254.2 233.6 212.9 199.2 
185.5 171.7 158.0 144.3 123.6 96.2 82.4 68.7 48.1 27.5 6.9 0.0 0.0 0.0 0.0 
3366.0 3029.4 2569.1 2019.6 1415.1 948.0 865.5 824.3 776.2 728.2 666.3 590.8 522.1 453.4 391.6 343.5 302.3 261.0 240.4 219.8 199.2 185.5 171.7 
158.0 137.4 123.6 103.0 82.4 68.7 55.0 34.3 13.7 0.0 0.0 0.0 0.0 0.0 
3366.0 3015.6 2500.4 1923.4 1222.7 906.8 858.7 817.5 769.4 714.4 645.7 577.0 501.5 432.8 370.9 322.9 288.5 254.2 226.7 206.1 185.5 171.7 151.1 
137.4 123.6 96.2 75.6 68.7 55.0 41.2 20.6 6.9 0.0 0.0 0.0 0.0 0.0 
3366.0 3008.8 2466.1 1841.0 1133.4 899.9 851.8 810.6 769.4 714.4 638.8 563.3 487.7 425.9 370.9 329.7 295.4 267.9 233.6 206.1 178.6 164.9 144.3 
130.5 109.9 75.6 55.0 48.1 34.3 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 
3366.0 2981.3 2459.2 1847.9 1126.6 893.0 851.8 810.6 762.5 707.5 638.8 563.3 494.6 432.8 377.8 336.6 302.3 267.9 233.6 206.1 178.6 164.9 144.3 
130.5 109.9 75.6 55.0 41.2 34.3 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 
